Image of HC4245A051200 HC4245A051200 TYPE 4245 MANMAG SZ5 AC N12 STANDARD
Image of HC4245A051200 HC4245A051200 TYPE 4245 MANMAG SZ5 AC N12 STANDARD

HC4245A051200 TYPE 4245 MANMAG SZ5 AC N12 STANDARD

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC4245A051200

TYPE 4245 MANUAL MAGNETIC DISCONNECT SWITCH, NEMA SIZE 5, 300 AMPS CONTINUOUS, 240/480 VOLTS AC, 3 POLES, NEMA 12 ENCLOSED, STANDARD FEATURES

The Manual-Magnetic Disconnect Switches are combination manually and magnetically operated contactors enclosed in a NEMA Type wall-mounted or floor-mounted enclosure.

  • Provides positive manual control for opening contacts
  • Provides magnetic control for remote opening of contacts
  • Trip-free opening of power contacts
  • Contacts are silver faced
  • Flange type operating handle has positive “On” and “Off” position

Product details

General

Catalog Number

HC4245A051200

Number Of Poles

3

Series

4245 MANUAL-MAGNETIC DISCONNECT

Type

Disconnect Switches

Dimensions

Dimensions

33 in x 15 in x 50 in

Height

50 in

Length

33 in

Width

15 in

Electrical Ratings

Maximum Current Rating Amps Continuous

300

Certifications And Compliance

Enclosure NEMA Rating

12

Nema Rating

5