Image of HC4245D071200 HC4245D071200 TYPE 4245 MAN-MAG DISC SW SIZE 7 DC N12
Image of HC4245D071200 HC4245D071200 TYPE 4245 MAN-MAG DISC SW SIZE 7 DC N12

HC4245D071200 TYPE 4245 MAN-MAG DISC SW SIZE 7 DC N12

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC4245D071200

TYPE 4245 MANUAL MAGNETIC DISCONNECT SWITCH, NEMA SIZE 7, 900 AMPS CONTINUOUS, 230/250 VOLTS DC, 2 POLES, NEMA 12 ENCLOSED, STANDARD FEATURES

The Manual-Magnetic Disconnect Switches are combination manually and magnetically operated contactors enclosed in a NEMA Type wall-mounted or floor-mounted enclosure.

  • Prevents accidental application of power.
  • Provides positive manual control for opening contacts.
  • Provides magnetic control for remote opening of contacts.
  • Trip-free opening of power contacts.
  • Available in a wide range of ampere ratings.
  • Contacts are silver-faced.
  • Utilized Euclid standard high quality magnetic contactors.
  • Totally front connected.
  • Flange type operating handle has positive On and Off position. Provides for Off position padlocking.
  • Housed in NEMA Type 12 or 3R enclosures. JIC Door interlock.

Product details

General

Catalog Number

HC4245D071200

Number Of Poles

2

Series

4245 MANUAL-MAGNETIC DISCONNECT

Type

Disconnect Switches

Dimensions

Dimensions

44 in x 24 in x 70 in

Height

70 in

Length

44 in

Width

24 in

Electrical Ratings

Maximum Current Rating Amps Continuous

900

Certifications And Compliance

Enclosure NEMA Rating

12

Nema Rating

7