Image of HC4245D5A1200 HC4245D5A1200 TYPE 4245 MANMAG DISCONNECT, SZ5A DC N12
Image of HC4245D5A1200 HC4245D5A1200 TYPE 4245 MANMAG DISCONNECT, SZ5A DC N12

HC4245D5A1200 TYPE 4245 MANMAG DISCONNECT, SZ5A DC N12

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC4245D5A1200

TYPE 4245 MANUAL MAGNETIC DISCONNECT SWITCH, NEMA SIZE 5A, 400 AMPS CONTINUOUS, 230/250 VOLTS DC, 2 POLES, NEMA 12 ENCLOSED, STANDARD FEATURES

The Manual-Magnetic Disconnect Switches are combination manually and magnetically operated contactors enclosed in a NEMA Type wall-mounted or floor-mounted enclosure.

  • Prevents accidental application of power.
  • Provides positive manual control for opening contacts.
  • Provides magnetic control for remote opening of contacts.
  • Trip-free opening of power contacts.
  • Available in a wide range of ampere ratings.
  • Contacts are silver-faced.
  • Utilized Euclid standard high quality magnetic contactors.
  • Totally front connected.
  • Flange type operating handle has positive On and Off position. Provides for Off position padlocking.
  • Housed in NEMA Type 12 or 3R enclosures. JIC Door interlock.

Product details

General

Catalog Number

HC4245D5A1200

Number Of Poles

2

Series

4245 MANUAL-MAGNETIC DISCONNECT

Type

Disconnect Switches

Dimensions

Dimensions

33 in x 15 in x 50 in

Height

50 in

Length

33 in

Width

15 in

Electrical Ratings

Maximum Current Rating Amps Continuous

400

Certifications And Compliance

Enclosure NEMA Rating

12

Nema Rating

5A