ICD_5210_PRODIMAGE
ICD_5210_PRODIMAGE

HC59365013 TYPE 5110, SIZE 3 CONTACTOR

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59365013

NEMA rated AC Clapper Style Magnetic Contactor

Rugged Euclid contactors feature many unique design and engineering advancements that greatly simplify applications, installations and servicing.

Product details

General

Catalog Number

HC59365013

Series

5110

Type

Clapper Style

Electrical Ratings

Coil Voltage

57.5V DC

Current / Amperage Rating

100 A

Current Rating

100 A

Certifications And Compliance

Nema Rating

NEMA 3

Resources and downloads