ICD_5210_PRODIMAGE
ICD_5210_PRODIMAGE

HC59395009 CONTACTOR SZ5 300A 3 POLE 250V W/ 2 AUXS.

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59395009

TYPE 5110 AC CONTACTOR, 300 AMP, 230 VOLT, 3 POLES, REVERSING, COPPER CONTACTS, WITH MOUNTING PANEL, 2 AUXILIARY CONTACTS

Product details

General

Catalog Number

HC59395009

Enclosure Type

NEMA 5

Series

TYPE 5110 AC CONTACTOR

Electrical Ratings

Amperage Rating

300 A

Current / Amperage Rating

300 A

Operating Voltage

250

Voltage Rating Description

230 V

Certifications And Compliance

Nema Rating

5

Resources and downloads