ICD_5210_PRODIMAGE
ICD_5210_PRODIMAGE

HC59600631 BULL 5110 CONTACTR NEMA 6 80V

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59600631

NEMA rated AC Clapper Style Magnetic Contactor

Rugged Euclid contactors feature many unique design and engineering advancements that greatly simplify applications, installations and servicing.

Product details

General

Catalog Number

HC59600631

Series

5110

Type

Clapper Style

Electrical Ratings

Coil Voltage

40V DC

Current / Amperage Rating

600 A

Current Rating

600 A

Certifications And Compliance

Nema Rating

NEMA 6

Resources and downloads