ICD_5210_PRODIMAGE
ICD_5210_PRODIMAGE

HC59675011 CONTACTOR AY,5110 SZ 5 300A 1P

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59675011

NEMA rated AC Clapper Style Magnetic Contactor

Rugged Euclid contactors feature many unique design and engineering advancements that greatly simplify applications, installations and servicing.

Product details

General

Catalog Number

HC59675011

Series

5110

Type

Clapper Style

Electrical Ratings

Coil Voltage

115/125V DC

Current / Amperage Rating

300 A

Current Rating

300 A

Certifications And Compliance

Nema Rating

NEMA 5

Resources and downloads