ICD_5210_PRODIMAGE
ICD_5210_PRODIMAGE

HC59675313 CONTACTOR TYPE 5110 300A AC 1P

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59675313

NEMA rated AC Clapper Style Magnetic Contactor

Rugged Euclid contactors feature many unique design and engineering advancements that greatly simplify applications, installations and servicing.

Product details

General

Catalog Number

HC59675313

Series

5110

Type

Clapper Style

Electrical Ratings

Coil Voltage

57.6V DC

Current / Amperage Rating

300 A

Current Rating

300 A

Certifications And Compliance

Nema Rating

5

Resources and downloads