ICD_5210_PRODIMAGE
ICD_5210_PRODIMAGE

HC59676411 5110 CONT 5A 400A 1P 115/125V SPECL CORE

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59676411

NEMA rated AC Clapper Style Magnetic Contactor

Rugged Euclid contactors feature many unique design and engineering advancements that greatly simplify applications, installations and servicing.

Product details

General

Catalog Number

HC59676411

Series

5110

Type

Clapper Style

Electrical Ratings

Coil Voltage

115/125V DC

Current / Amperage Rating

400 A

Current Rating

400 A

Certifications And Compliance

Nema Rating

NEMA 5A

Resources and downloads