ICD_4220_PRODIMAGE
ICD_4220_PRODIMAGE

HC71221033, Type 4220 Power Limit Switch, 550 Volts DC, 2 Poles

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC71221033

TYPE 4220 POWER LIMIT SWITCH, 550 VOLTS DC, 2 POLES, 2 N.O./N.C. CONTACTS, DPDT EARLY BRAKE AUX., NEMA SIZE 2, RIGHT HAND OPERATION

  • Positive trigger lock-out. Direct contact opening and closing.
  • One piece movable contacts.
  • Exclusive arc transfer system.
  • Sturdy housing. Safety chain.
  • Clearly marked leads.
  • Rugged construction.
  • Ball bearings.
  • Early break auxiliary (EBA).

Product details

General

Catalog Number

HC71221033

Number Of Poles

2

Series

4220 Power Limit Switch

Type

Limit Switch with Copper Contacts

Electrical Ratings

Maximum Current Rating Amps Continuous

45

Certifications And Compliance

Nema Rating

2