ICD_4220_PRODIMAGE
ICD_4220_PRODIMAGE

HC71221202 4220 LIMIT SW. AC 2P SZ2 XP NEMA 7 RH

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC71221202

TYPE 4220 POWER LIMIT SWITCH, AC, 2 POLES, 2 N.O./N.C. CONTACTS, NEMA SIZE 2, NEMA 7 CLASS 1 GRP 3, RIGHT HAND OPERATION

Product details

General

Catalog Number

HC71221202

Number Of Poles

2

Series

4220 Power Limit Switch

Type

Limit Switch with Copper Contacts

Electrical Ratings

Maximum Current Rating Amps Continuous

13.6

Certifications And Compliance

Enclosure NEMA Rating

7

Nema Rating

2

Resources and downloads