ICD_4291_PRODIMAGE
ICD_4291_PRODIMAGE

HC91819215 MAGNET CTRLR 130AMP CONT.

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC91819215

TYPE 4291 LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE VARISTOR, 130 AMPS COLD MAGNET CURRENT, FULL VOLTAGE, WITH ARC SUPPRESSION, OPEN PANEL CONSTRUCTION

Magnet Controller incorporates time proven components arranged to provide a new concept in magnet controller design and operation.

Product details

General

Catalog Number

HC91819215

Series

4291 Euclid

Type

Automatic Discharge

Electrical Ratings

Current / Amperage Rating

130 A

Certifications And Compliance

Contactor NEMA Rating

3

Nema Rating

NEMA 3R