HCA14Y TYPE 4258 DRUM CONTROLLER, MAINTAINED, REVERSING, NEMA 1 ENCLOSED
HCA14Y TYPE 4258 DRUM CONTROLLER, MAINTAINED, REVERSING, NEMA 1 ENCLOSED

HCA14Y TYPE 4258 DRUM CONTROLLER, MAINTAINED, REVERSING, NEMA 1 ENCLOSED

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HCA14Y

TYPE 4258 DRUM CONTROLLER, MAINTAINED, REVERSING, NEMA 1 ENCLOSED

Product details

General

Catalog Number

HCA14Y

Enclosure Type

NEMA 1

Series

4258

Type

Maintained, Reversing

Dimensions

Weight

1 lb

Certifications And Compliance

Enclosure NEMA Rating

1

Resources and downloads