ICD_4258_PRODIMAGE
ICD_4258_PRODIMAGE

HCJ2166A TYPE 4258 DRUM CONTROLLER, MAINTAINED, MAGNETIC CHUCK, NEMA 1 ENCLOSED

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HCJ2166A

TYPE 4258 DRUM CONTROLLER, MAINTAINED, MAGNETIC CHUCK, NEMA 1 ENCLOSED

Product details

General

Catalog Number

HCJ2166A

Conduit Size J

1/2

Conduit Size K

1/2

Enclosure Type

NEMA 1

Series

4258

Type

Maintained Magnetic Chuck

Dimensions

Weight

1 lb

Certifications And Compliance

Enclosure NEMA Rating

4

Resources and downloads