ICD_4258_PRODIMAGE
ICD_4258_PRODIMAGE

HCJV5 TYPE 4258 DRUM CONTROLLER, NON-REVERSING, TWO SPEED, TWO SPEED NEMA 1 ENCLOSED

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HCJV5

TYPE 4258 DRUM CONTROLLER, NON-REVERSING, TWO SPEED, TWO SPEED NEMA 1 ENCLOSED

Product details

General

Catalog Number

HCJV5

Conduit Size J

1/4

Conduit Size K

1/2

Enclosure Type

NEMA 1

Series

4258

Type

Non-Reversing, Two Speeds

Dimensions

Weight

2 lb

Certifications And Compliance

Enclosure NEMA Rating

1

Resources and downloads

Specifications