ICD_58R44R_PRODIMAGE
ICD_58R44R_PRODIMAGE

HCWR44R TYPE 4258 DRUM CONTROLLER, MAINTAINED, REVERSING, NEMA 1 ENCLOSED

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HCWR44R

TYPE 4258 DRUM CONTROLLER, MAINTAINED, REVERSING, NEMA 1 ENCLOSED

Product details

General

Catalog Number

HCWR44R

Conduit Size J

0.5

Conduit Size K

0.5

Series

4258

Type

Maintained, Reversing

Dimensions

Weight

2 lb

Certifications And Compliance

Enclosure NEMA Rating

1

Resources and downloads