Image of HCA1211SP06270R Cableform DC Contactor, SPST, 270V, No Suppression, No Mounting Feet

Cableform DC Contactor, SPST, 270V, No Suppression, No Mounting Feet

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HCA1211SP06270R

CABLEFORM DC CONTACTOR, SPST, 270V, NO SUPPRESSION, NO MOUNTING FEET

Product details

General

Catalog Number

HCA1211SP06270R

DC Coil Voltage

270

Drop-Out Level

5% of Nominal Volts

Humidity

95% RH

Pull-in Level

65% of Nominal Volts

Rupturing Capability

2000 amps (242V), 500 amps (270V)

Series

Cableform A1200 Series

Type

Definite Purpose

Electrical Ratings

Voltage Rating Description

270 V

Resources and downloads