Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC14192626502
Catalog Number
HC14192626502
Dimensions
12.83 in x 6.51 in x 10.62 in
Height
10.62 in
Length
12.83 in
Width
6.51 in
Maximum Current Rating Amps Continuous
1600 Amps @ 40°C ambient