Image of HC14193120562 HC14193120562 TYPE 710, 700 AMP DUAL POLE SWITCH.

HC14193120562 TYPE 710, 700 AMP DUAL POLE SWITCH.

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC14193120562

TYPE 710, 700A DUAL POLES SWITCH

  • Electrically controlled
  • Non-interrupting
  • Mechanically interlocked
  • Silver-plated current-carrying connections
  • Molded coils
  • Silver alloy main contacts
  • High dielectric and mechanical strength

Product details

General

Auxiliary Contacts

2 NO & 2 NC

Catalog Number

HC14193120562

DC Coil Voltage

74

Mounting Method

Mounts on a 3 in. wide channel support with two 3/8 in. screws

Operating Temperature Range Celcius

20

Series

710

Through current capability

15000

Type

Definite Purpose

Dimensions

Weight

17.3 lb

Electrical Ratings

Amperage Rating

1250 A

Current / Amperage Rating

700 A

Maximum Current Rating Amps Continuous

700 Amps @ 40°C Ambient

Operating Voltage

1500

Resistance

125

Voltage Rating Description

1500 V

Resources and downloads