Image of HC14193797592 HC14193797592 TYPE 720 100 AMP DC CONTACTOR.
Image of HC14193797592 HC14193797592 TYPE 720 100 AMP DC CONTACTOR.

HC14193797592 TYPE 720 100 AMP DC CONTACTOR.

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC14193797592

TYPE 720, 100A DC CONTACTOR

  • UL recognized/CSA certified. NEMA Size 4 . Main Contact Options: SPNO, SPDT, and Series Field Reversal.
  • 5 Million mechanical operations. Front access for serviceability. Silver alloy main contact tips. AC or DC operation. High dielectric and mechanical strength.
  • Rugged and reliable, this industrial quality device is used in applications such as gas/oil drilling and solid-state adjustable speed drives, uninterruptible power supplies, fuel cells, crane controls, transit and rail, and mining machinery.
  • It is rated at 100 Ampere, continuous at 600 VDC in still air (special voltages available consult factory) and can achieve a maximum interrupting rating of 600 kW.

Product details

General

Arc chute polarity

Negative

Auxiliary Contacts

2 NO & 2 NC

Catalog Number

HC14193797592

DC Coil Voltage

250

Enclosure Type

NEMA 4.5

Mounting Method

Insulated mounting sheet(1/32" thick) provided with contactor

Operating Temperature Range Celcius

20

Series

720

Type

Definite Purpose

Dimensions

Weight

1.68 lb

Electrical Ratings

Amperage Rating

100 A

Current / Amperage Rating

100 A

Operating Voltage

600 VDC

Resistance

960

Voltage Rating Description

600 V

Resources and downloads