Image of HC14429464539 HC14429464539 TYPE 264 400A DC CONTACTOR.

HC14429464539 TYPE 264 400A DC CONTACTOR.

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC14429464539

TYPE 264, 400A DC CONTACTOR

  • UL recognized/CSA certified. Permanent magnet (polarized) arc chutes.
  • Main Contact Options: SPNO, SPDT, and Series Field Reversal.
  • 2 Million mechanical operations. Front access for serviceability. Silver alloy main contact tips. AC or DC operation

Product details

General

Arc chute polarity

Positive

Auxiliary Contacts

1 NO & 1 NC

Catalog Number

HC14429464539

DC Coil Voltage

125

Mounting Method

Insulated mounting sheet (1/32” thick) provided with

Operating Temperature Range Celcius

20

Series

264

Type

Definite Purpose

Dimensions

Weight

5.7 lb

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Operating Voltage

600

Resistance

507

Voltage Rating Description

600 V

Resources and downloads