Image of HC28581005 HC28581005 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, WPBC, WC5, NEMA 3R/13

HC28581005 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, WPBC, WC5, NEMA 3R/13

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC28581005

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, WPBC, WC5, NEMA 3R/13, ENCLOSURE, OUTDOOR, 10HOLES

10 Button Enclosure

General

Catalog Number

HC28581005

Material

Aluminum, Extruded

Series

2016-PBC

Dimensions

Dimensions

26.25 in x 4.00 in x 4.00 in

Height

4 in

Length

26.25 in

Weight

10.88 lb

Width

4 in

Certifications And Compliance

Nema Rating

3R/4/13