Image of HC4245A051200 HC4245A051200 TYPE 4245 MANMAG SZ5 AC N12 STANDARD

HC4245A051200 TYPE 4245 MANMAG SZ5 AC N12 STANDARD

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC4245A051200

TYPE 4245 MANUAL MAGNETIC DISCONNECT SWITCH, NEMA SIZE 5, 300 AMPS CONTINUOUS, 240/480 VOLTS AC, 3 POLES, NEMA 12 ENCLOSED, STANDARD FEATURES

The Manual-Magnetic Disconnect Switches are combination manually and magnetically operated contactors enclosed in a NEMA Type wall-mounted or floor-mounted enclosure.

  • Provides positive manual control for opening contacts
  • Provides magnetic control for remote opening of contacts
  • Trip-free opening of power contacts
  • Contacts are silver faced
  • Flange type operating handle has positive “On” and “Off” position