Image of HC47AB10BF HC47AB10BF TYPE 5247 ALTERNATING RELAY, 120 VOLTS, NEMA 1 ENCLOSED

HC47AB10BF TYPE 5247 ALTERNATING RELAY, 120 VOLTS, NEMA 1 ENCLOSED

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC47AB10BF

TYPE 5247 ALTERNATING RELAY, 120 VOLTS, NEMA 1 ENCLOSED

  • No Load Transfer
  • Industrial Design
  • Front Wired
  • NEMA Rating A600
  • SPDT 10 Amp Contacts
  • UL Listed
  • CSA Certified

General

Catalog Number

HC47AB10BF

Item Type

Series

5247

Dimensions

Depth

4 in

Height

8 in

Width

6 in

Electrical Ratings

Operating Voltage

120