Image of HC47AB10EF HC47AB10EF TYPE 5247 ALTERNATING RELAY, 120 VOLTS, NEMA 4 ENCLOSED

HC47AB10EF TYPE 5247 ALTERNATING RELAY, 120 VOLTS, NEMA 4 ENCLOSED

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC47AB10EF

TYPE 5247 ALTERNATING RELAY, 120 VOLTS, NEMA 4 ENCLOSED

  • No Load Transfer
  • Industrial Design
  • Front Wired
  • NEMA Rating A600
  • SPDT 10 Amp Contacts
  • UL Listed
  • CSA Certified

General

Catalog Number

HC47AB10EF

Series

5247

Dimensions

Depth

3.77 in

Height

9.5 in

Width

7.22 in

Electrical Ratings

Operating Voltage

120