Image of HC54607035-10K HC54607035-10K SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, STEPLESS, 10K POTENTIOMETER

HC54607035-10K SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, STEPLESS, 10K POTENTIOMETER

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC54607035-10K

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, PBC, WPBC, STEPLESS, 10K POTENTIOMETER

Potentiometer insert for PBC and WPBC

General

Catalog Number

HC54607035-10K

Series

2015-PBC, 2016-WPBC

Dimensions

Depth

5.25 in

Height

7 in

Width

2.875 in

Certifications And Compliance

Nema Rating

1