Image of HC54691104 HC54691104 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBC, WPBC, 1 BUTTON

HC54691104 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBC, WPBC, 1 BUTTON

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC54691104

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, PBC, WPBC, 1 BUTTON

Single speed point insert for PBC and WPBC

General

Catalog Number

HC54691104

Series

2015-PBC, 2016-WPBC

Dimensions

Depth

5.25 in

Height

7 in

Width

2.875 in

Certifications And Compliance

Nema Rating

1