Image of HC58990105 HC58990105 CONTROL RELAY TYPE 5320 PA 230VDC 2 AUX
Image of HC58990105 HC58990105 CONTROL RELAY TYPE 5320 PA 230VDC 2 AUX

HC58990105 CONTROL RELAY TYPE 5320 PA 230VDC 2 AUX

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC58990105

TYPE 5320 DC VOLTAGE CONTROL RELAY, PA, 250 VOLTS, 2 N.O./N.C. CONTACTS

  • VR voltage relays are used to reversing-plugging controllers with Emergency or Service Dynamic Braking, and for armature shunt contactors on multi-step slowdown circuits.
  • JK voltage relays are used for initiating high speed lowering on hoist controllers.
  • LSR is a Limit Switch Relay standard for hoist control panels with power limit switch.
  • NP is a Non-Plugging Relay for compound and shunt motors.
  • PR Plugging Relays are rectifier type used on DC reversing plugging control panels to limit motor torque during plugging operations.
  • The DC relay line uses the latest technology in molded plastic material for parts requiring high strength and insulating qualities.
  • Completely front-mounted, front-wired, the glass reinforced polyester base has excellent dielectric properties.
  • These relays are suited for either angle iron frame mounting or steel panel mounting.
  • The magnet coil is completely encapsulated.
  • The contacts are bridge-type, double-breaking, silver cadmium oxide consisting of one (1) normally open (N.O.) and one (1) normally closed (N.C.) set of contacts in a common assembly block.

Product details

General

Catalog Number

HC58990105

Item Type

Voltage Relay

Series

5320

Resources and downloads