Image of HC58R44S HC58R44S TYPE 4258 DRUM CONTROLLER, MAINTAINED, REVERSING, NEMA 1 ENCLOSED
Image of HC58R44S HC58R44S TYPE 4258 DRUM CONTROLLER, MAINTAINED, REVERSING, NEMA 1 ENCLOSED

HC58R44S TYPE 4258 DRUM CONTROLLER, MAINTAINED, REVERSING, NEMA 1 ENCLOSED

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC58R44S

TYPE 4258 DRUM CONTROLLER, MAINTAINED, REVERSING, NEMA 1 ENCLOSED

  • Easy Terminal Access
  • Heavy Duty Contacts
  • Choice of Handle Kits
  • Variety of Mounting Accessories
  • Enclosure Types NEMA 1 & NEMA 4

Product details

General

Catalog Number

HC58R44S

Conduit Size J

1/2

Conduit Size K

1/2

Enclosure Type

NEMA 1

Series

4258

Type

Maintained, Reversing

Dimensions

Weight

1 lb

Certifications And Compliance

Enclosure NEMA Rating

1

Resources and downloads

Specifications