Image of HC59321105 HC59321105 5210 SIZE 2 N.O. 1 POLE 57.5V

HC59321105 5210 SIZE 2 N.O. 1 POLE 57.5V

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC59321105

TYPE 5210 DC CONTACTOR, 50 AMP, 575 VOLT, 1 POLE, N.O., COPPER CONTACTS, 25 AMP BLOWOUT COIL

  • Convenient DIRECT-WIRING for Right or Left Hand Power Connections, Rugged Terminals on both sides for all power connections
  • Completely front-connected, front removable “deadback” base design eliminates all nuts and bolts as well as live parts on the back of the base
  • Encapsulated Magnet Coil
  • Corrosion resistant, durable, welded steel construction armature assembly
  • Hinged Arc-Shield for easy inspection and replacement

General

Catalog Number

HC59321105

Number Of Poles

1

Series

5210

Type

NEMA Rated

Dimensions

Depth

4.8 in

Height

10.25 in

Width

4 in

Certifications And Compliance

Nema Rating

2

Configuration

Number Of Poles

1