Image of HC59656002 HC59656002 CONT,DC 400A SZ5A 250V 1P NO.
Image of HC59656002 HC59656002 CONT,DC 400A SZ5A 250V 1P NO.

HC59656002 CONT,DC 400A SZ5A 250V 1P NO.

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC59656002

TYPE 5210 DC CONTACTOR, 400 AMP, 230 VOLT, 1 POLE, N.O., COPPER CONTACTS, WITH MOUNTING PANEL

  • Convenient DIRECT-WIRING for Right or Left Hand Power Connections, Rugged Terminals on both sides for all power connections.
  • Completely front-connected, front removable deadback base design eliminates all nuts and bolts as well as live parts on the back of the base.
  • There is easy access to every part of the contactor.
  • Encapsulated Magnet Coil. Operating coils are designed in accordance with NEMA standards to withstand 110% of rated voltage continuously and to operate the contactor successfully at 80% of rated voltage.
  • Standard coil voltages are 115 VDC and 230 VDC. For other coil voltages consult the factory.
  • Corrosion resistant, durable, welded steel construction armature assembly incorporates stainless steel spring as well as stainless steel hinge pin providing long mechanical life.
  • Hinged Arc-Shield for easy inspection and replacement of contactor tips.
  • Power contact tips.
  • Copper contact tips are standard.
  • Silver-faced tips are available and are recommended for applications where the contactors remain closed for extended periods of time, such as manual magnetic disconnect switches.
  • Silver/tungsten/carbide tips are available for hard service applications.
  • Available in NEMA size 1-8, normally open and normally closed. Rugged Euclid contactors feature many unique design and engineering advancements that greatly simplify applications, installations and servicing over 75 years of experience in design as well as manufacturing has been incorporated into these highly reliable units.

Product details

General

Catalog Number

HC59656002

Enclosure Type

NEMA 5A

Series

5210

Type

NEMA Rated

UPC

782899000360

Dimensions

Dimensions

9.5 in x 6.13 in x 15.5 in

Height

15.5 in

Length

9.5 in

Width

6.13 in

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Operating Voltage

250 VDC

Voltage Rating Description

230 V

Certifications And Compliance

Nema Rating

5A

Resources and downloads

Specifications

Engineering Drawing