Image of HC69ES1 HC69ES1 PRESSURE SWITCH 69ES 3 HP 30/50
Image of HC69ES1 HC69ES1 PRESSURE SWITCH 69ES 3 HP 30/50
Image of HC69ES1 HC69ES1 PRESSURE SWITCH 69ES 3 HP 30/50
Image of HC69ES1 HC69ES1 PRESSURE SWITCH 69ES 3 HP 30/50
+1
Image of HC69ES1 HC69ES1 PRESSURE SWITCH 69ES 3 HP 30/50

HC69ES1 PRESSURE SWITCH 69ES 3 HP 30/50

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69ES1

PRESSURE SWITCH 69ES 3 HP 30/50

  • Contact block replaceable without loss of system pressure
  • 100% copper terminals with silver cad-oxide contact points
  • Extra wide diaphragm orifice reduces clogging
  • Roomy wiring space
  • Visible contacts
  • Enclosed, state of the art switch mechanism
  • Rugged, non-metallic cover
  • Two large ground screws
  • UL listed & CSA certified
  • Optional pulsation orifice

Product details

General

Application

Water

Catalog Number

HC69ES1

Cut-in pressure

10 psi

Cut-out pressure

80 psi

Differential range

15-25 psi

Horsepower - Maximum

3

Series

69ES

Resources and downloads