Image of HC69HA2WZ80100 HC69HA2WZ80100 Heavy Duty Pressure Switch (80-100 psi)

HC69HA2WZ80100 Heavy Duty Pressure Switch (80-100 psi)

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69HA2WZ80100

Heavy Duty Pressure Switch (80-100 psi)

  • Corrosion resistant cover
  • Straight through wiring
  • Visible contacts- 2 pole double break
  • No-drift pressure settings
  • Easy to adjust
  • Unloader valve available
  • UL Listed and CSA Certified

Product details

General

Application

Air

Catalog Number

HC69HA2WZ80100

Cut-in pressure

10 psi

Cut-out pressure

125 psi

Differential range

20-35 psi

Enclosure Type

NEMA 3

Series

69H

Thread Size

3/8" Female NPT

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

3

Resources and downloads