Image of HC69HBU3 HC69HBU3 Heavy Duty Pressure Switch (30-40 psi), with Unloader Valve
Image of HC69HBU3 HC69HBU3 Heavy Duty Pressure Switch (30-40 psi), with Unloader Valve
Image of HC69HBU3 HC69HBU3 Heavy Duty Pressure Switch (30-40 psi), with Unloader Valve
Image of HC69HBU3 HC69HBU3 Heavy Duty Pressure Switch (30-40 psi), with Unloader Valve

HC69HBU3 Heavy Duty Pressure Switch (30-40 psi), with Unloader Valve

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69HBU3

Heavy Duty Pressure Switch (30-40 psi), with Unloader Valve

  • Corrosion resistant cover
  • Straight through wiring
  • Visible contacts- 2 pole double break
  • No-drift pressure settings
  • Easy to adjust
  • Unloader valve available
  • UL Listed and CSA Certified

Product details

General

Application

Air

Catalog Number

HC69HBU3

Cut-out pressure

65 psi

Series

69H

Thread Size

3/8" Female NPT

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

1

Resources and downloads