Image of HC69JF7LYG2CZ85115 HC69JF7LYG2CZ85115 PRESSURE SWITCH 4 PORT 1/4 F-NPT @85-115 PSI
Image of HC69JF7LYG2CZ85115 HC69JF7LYG2CZ85115 PRESSURE SWITCH 4 PORT 1/4 F-NPT @85-115 PSI

HC69JF7LYG2CZ85115 PRESSURE SWITCH 4 PORT 1/4 F-NPT @85-115 PSI

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69JF7LYG2CZ85115

PRESSURE SWITCH 4 PORT 1/4 F-NPT @85-115 PSI

  • 3 and 5 HP 200 PSI maximum
  • Improved unloader valve design
  • Several terminal options
  • Optional bottom cable entry
  • Silver cad-oxide brazed contacts
  • Various pipe locations
  • Choice of auto-Off lever locations
  • UL listed and CSA Certified
  • CE and CCC approved
  • 1/4" female NPT connection standard

Product details

General

Application

Air

Catalog Number

HC69JF7LYG2CZ85115

Series

69J

Resources and downloads