Image of HC69WA4B HC69WA4B PRESSURE SWITCH 15HP,30-50PSI 65
Image of HC69WA4B HC69WA4B PRESSURE SWITCH 15HP,30-50PSI 65
Image of HC69WA4B HC69WA4B PRESSURE SWITCH 15HP,30-50PSI 65

HC69WA4B PRESSURE SWITCH 15HP,30-50PSI 65

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69WA4B

PRESSURE SWITCH 15HP,30-50PSI 65

  • Corrosion resistant non-metallic cover
  • Straight through wiring
  • Visible contacts- 2 pole double break
  • No-drift pressure settings
  • Easy to adjust
  • UL Listed and CSA Certified

Product details

General

Application

Water

Catalog Number

HC69WA4B

Cut-in pressure

5 psi

Cut-out pressure

65 psi

Differential range

15-30 psi

Horsepower - Maximum

1.5

Series

69W

Resources and downloads