Image of HC69WB3 HC69WB3 PRESSURE SWITCH 3 HP 5-10 PSI 35 M

HC69WB3 PRESSURE SWITCH 3 HP 5-10 PSI 35 M

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69WB3

PRESSURE SWITCH 3 HP 5-10 PSI 35 M

  • Corrosion resistant non-metallic cover
  • Straight through wiring
  • Visible contacts- 2 pole double break
  • No-drift pressure settings
  • Easy to adjust
  • UL Listed and CSA Certified

Product details

General

Application

Water

Catalog Number

HC69WB3

Cut-in pressure

3 psi

Cut-out pressure

35 psi

Differential range

6-15 psi

Horsepower - Maximum

3

Series

69W

Resources and downloads