Image of HC69WB5W HC69WB5W PRESSURE SWITCH 3 HP NEMA 3 30-50
Image of HC69WB5W HC69WB5W PRESSURE SWITCH 3 HP NEMA 3 30-50

HC69WB5W PRESSURE SWITCH 3 HP NEMA 3 30-50

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69WB5W

PRESSURE SWITCH 3 HP NEMA 3 30-50

  • Corrosion resistant non-metallic cover
  • Straight through wiring
  • Visible contacts- 2 pole double break
  • No-drift pressure settings
  • Easy to adjust
  • UL Listed and CSA Certified

Product details

General

Application

Water

Catalog Number

HC69WB5W

Cut-in pressure

5 psi

Cut-out pressure

80 psi

Differential range

15-30 psi

Enclosure Type

NEMA 3

Horsepower - Maximum

3

Series

69W

Resources and downloads