Image of HC69WB5Z6080 HC69WB5Z6080 PRESSURE SWITCH SET AT 60/80 (24 PIECE M
Image of HC69WB5Z6080 HC69WB5Z6080 PRESSURE SWITCH SET AT 60/80 (24 PIECE M

HC69WB5Z6080 PRESSURE SWITCH SET AT 60/80 (24 PIECE M

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69WB5Z6080

PRESSURE SWITCH SET AT 60/80 (24 PIECE M

  • Corrosion resistant non-metallic cover
  • Straight through wiring
  • Visible contacts- 2 pole double break
  • No-drift pressure settings
  • Easy to adjust
  • UL Listed and CSA Certified

Product details

General

Application

Water

Catalog Number

HC69WB5Z6080

Cut-in pressure

5 psi

Cut-out pressure

80 psi

Differential range

15-30 psi

Series

69W

Resources and downloads