Image of HC69WD5 HC69WD5 PRESSURE SWITCH WITH 1 NO & 1 NC CONTACT
Image of HC69WD5 HC69WD5 PRESSURE SWITCH WITH 1 NO & 1 NC CONTACT

HC69WD5 PRESSURE SWITCH WITH 1 NO & 1 NC CONTACT

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69WD5

PRESSURE SWITCH WITH 1 NO & 1 NC CONTACT

  • Corrosion resistant non-metallic cover
  • Straight through wiring
  • Visible contacts- 2 pole double break
  • No-drift pressure settings
  • Easy to adjust
  • UL Listed and CSA Certified

Product details

General

Application

Water

Catalog Number

HC69WD5

Series

69W

Resources and downloads