Image of HC69WECZ3050 HC69WECZ3050 PRESSURE SWITCH 2 HP GARD-ALL
Image of HC69WECZ3050 HC69WECZ3050 PRESSURE SWITCH 2 HP GARD-ALL

HC69WECZ3050 PRESSURE SWITCH 2 HP GARD-ALL

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69WECZ3050

PRESSURE SWITCH 2 HP GARD-ALL

  • Corrosion resistant non-metallic cover
  • Straight through wiring
  • Visible contacts- 2 pole double break
  • No-drift pressure settings
  • Easy to adjust
  • UL Listed and CSA Certified

Product details

General

Application

Special Application

Catalog Number

HC69WECZ3050

Cut-in pressure

10 psi

Cut-out pressure

70 psi

Differential range

13-30 psi

Horsepower - Maximum

2

Series

69WE

Resources and downloads