Image of HC69WR3 HC69WR3, Pressure Switch, 1-1/2 HP
Image of HC69WR3 HC69WR3, Pressure Switch, 1-1/2 HP
Image of HC69WR3 HC69WR3, Pressure Switch, 1-1/2 HP

HC69WR3, Pressure Switch, 1-1/2 HP

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69WR3

PRESSURE SWITCH 1 1/2 HP 30 MX 10-

  • Corrosion resistant non-metallic cover
  • Straight through wiring
  • Visible contacts- 2 pole double break
  • No-drift pressure settings
  • Easy to adjust
  • UL Listed and CSA Certified

Product details

General

Application

Special Application

Catalog Number

HC69WR3

Cut-out pressure

30 psi

Horsepower - Maximum

1.5

Series

69WR

Resources and downloads