Image of HC71241302 HC71241302 4220 PWR LS SZ4 TANDEM AC 4POLE
Image of HC71241302 HC71241302 4220 PWR LS SZ4 TANDEM AC 4POLE

HC71241302 4220 PWR LS SZ4 TANDEM AC 4POLE

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC71241302

TYPE 4220 POWER LIMIT SWITCH, AC, 2 POLES, N.C. CONTACTS, NEMA SIZE 4, RIGHT HAND OPERATION, TANDEM OPERATION

  • Direct action contact opening and closing
  • One-piece movable contacts
  • Exclusive arc transfer action
  • Sturdy housing
  • Rugged construction

Product details

General

Catalog Number

HC71241302

Number Of Poles

4

Series

4220 Power Limit Switch

Type

Limit Switch with Copper Contacts

Electrical Ratings

Maximum Current Rating Amps Continuous

135

Certifications And Compliance

Nema Rating

4

Resources and downloads