Image of HC81251011 HC81251011 DC PWR SAFETY LS B-4220 SIZE 5 2P NC/NO
Image of HC81251011 HC81251011 DC PWR SAFETY LS B-4220 SIZE 5 2P NC/NO

HC81251011 DC PWR SAFETY LS B-4220 SIZE 5 2P NC/NO

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC81251011

TYPE 4220 POWER LIMIT SWITCH, DC, 2 POLES, 2 N.O./N.C. CONTACTS, NEMA SIZE 5, LEFT HAND OPERATION, RIGHT ANGLE OPERATION

  • Positive trigger lock-out. Direct contact opening and closing.
  • One piece movable contacts.
  • Exclusive arc transfer system.
  • Sturdy housing. Safety chain.
  • Clearly marked leads.
  • Rugged construction.
  • Ball bearings.
  • Early break auxiliary (EBA).

Product details

General

Catalog Number

HC81251011

Number Of Poles

2

Series

4220 Power Limit Switch

Type

Limit Switch with Copper Contacts

Electrical Ratings

Maximum Current Rating Amps Continuous

164

Certifications And Compliance

Nema Rating

5

Resources and downloads