Image of HC91819224 HC91819224, Type 4291 Lifting Magnet Controller, Automatic Discharge Varistor
Image of HC91819224 HC91819224, Type 4291 Lifting Magnet Controller, Automatic Discharge Varistor

HC91819224, Type 4291 Lifting Magnet Controller, Automatic Discharge Varistor

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC91819224

TYPE 4291 LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE VARISTOR, 130 AMPS COLD MAGNET CURRENT, FULL VOLTAGE, WITH ARC SUPPRESSION, NEMA 3 ENCLOSED

Magnet Controller incorporates time proven components arranged to provide a new concept in magnet controller design and operation.

  • 50 to 350A cold magnet current.
  • Mill duty, long contact life, minimum maintenance.
  • Optional: additional N.O., N.C. auxiliary contact brought out to control terminal board, arc suppresors for remote radio control operation, 120 V.A.C. Lift-Drop interface relays.

Product details

General

Catalog Number

HC91819224

Series

4291 Euclid

Type

Automatic Discharge

Electrical Ratings

Current / Amperage Rating

130 A

Certifications And Compliance

Contactor NEMA Rating

3

Enclosure NEMA Rating

3

Nema Rating

NEMA 3

Resources and downloads