Image of HC91845201 HC91845201 4291-MAGNET CNTLR SZ5 350A 12/24V OPEN

HC91845201 4291-MAGNET CNTLR SZ5 350A 12/24V OPEN

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC91845201

TYPE 4291 LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE VARISTOR, 350 AMPS COLD MAGNET CURRENT, FULL VOLTAGE, OPEN PANEL CONSTRUCTION

Magnet Controller incorporates time proven components arranged to provide a new concept in magnet controller design and operation.

  • Automatically discharges magnet
  • Fast and clean release of load
  • Peak magnet induced voltage limited to under 700 volts
  • Wide reverse current adjustment for different types of magnet loads
  • Mechanically interlocked mill-type “Lift” and “Drop” contactors
  • High-thermal capacity varistor discharge
  • Permanently connected discharge path

General

Catalog Number

HC91845201

Type

Automatic Discharge

Dimensions

Depth

16 in

Dimensions

31.25 in x 31.25 in x 48.25 in

Height

48.25 in

Length

31.25 in

Width

31.25 in

Certifications And Compliance

Contactor NEMA Rating

5

Nema Rating

NEMA 5