Image of HC91883215 HC91883215 4292 MAG CTRLR PNLSZ3 @115V W/ BATTERY T

HC91883215 4292 MAG CTRLR PNLSZ3 @115V W/ BATTERY T

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC91883215

TYPE 4292 YARDMASTER, LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE VARISTOR, 100 AMPS COLD MAGNET CURRENT, 230 VOLTS DC, 115 VOLTS CONTROL CIRCUIT, OPEN PANEL CONSTRUCTION

The Type 4292 Yardmaster Controllers incorporated heavy-duty time proven components arranged to provide optimum control of your lifting magnets.

  • Rated 250 VDC @ 5-100 amps
  • Front-Wired Front-Removable components
  • Mechanically interlocked “Lift” and “Drop” NEMA rated mill duty contactors
  • Permanently connected 700V discharge path completely independent from the line that protects magnet and generator
  • High-Thermal capacity varistor discharge path
  • Minimum Maintenance
  • Ventilated indoor/outdoor NEMA 3R enclosure

Product details

General

Catalog Number

HC91883215

Type

Automatic Discharge

Dimensions

Dimensions

19 in x 14 in x 34.25 in

Height

34.25 in

Length

19 in

Width

14 in

Electrical Ratings

Current / Amperage Rating

100 A

Certifications And Compliance

Contactor NEMA Rating

3

Resources and downloads

Specifications

Installation Manuals