Image of HC99875001 HC99875001 LIMIT SW 4225-LS-1950B-WP
Image of HC99875001 HC99875001 LIMIT SW 4225-LS-1950B-WP

HC99875001 LIMIT SW 4225-LS-1950B-WP

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC99875001

TYPE 4225 QUICK BREAK POWER LIMIT SWITCH, AC RATED AT 10 HP, DC AT 2.5-5HP, 3 POLES, NEMA 3 WEATHERPROOF

  • Mill duty construction
  • Reversible finger tips and segments for longer life
  • Moving and stationary contacts are made from hard drawn copper
  • Automatic reset

Product details

General

Catalog Number

HC99875001

Number Of Poles

3

Series

4225 Quick Break Power Limit Switch

Type

Limit Switch with Copper Contacts

Certifications And Compliance

Enclosure NEMA Rating

3

Resources and downloads