Image of HCC2060 HCC2060 TYPE 4253 MASTER SWITCH, 3 SPEEDS, 4 POLES, N.O. MOMENTARY CONTACTS

HCC2060 TYPE 4253 MASTER SWITCH, 3 SPEEDS, 4 POLES, N.O. MOMENTARY CONTACTS

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HCC2060

TYPE 4253 MASTER SWITCH, 3 SPEEDS, 4 POLES, N.O. MOMENTARY CONTACTS

  • Double Break Contacts
  • Compact Design
  • Momentary or Maintained Contacts

General

Catalog Number

HCC2060

Type

Master Switch, 3 Speeds

Dimensions

Depth

3.12 in

Height

9.5 in

Width

7.125 in