Image of HCM3504291 HCM3504291 Magnet Controller, HCM350, HUB 4291 Enclosure
Image of HCM3504291 HCM3504291 Magnet Controller, HCM350, HUB 4291 Enclosure
Image of HCM3504291 HCM3504291 Magnet Controller, HCM350, HUB 4291 Enclosure

HCM3504291 Magnet Controller, HCM350, HUB 4291 Enclosure

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HCM3504291

  • Solid-State IGBT Magnet Control.
  • Optimize Every Magnet.
  • 7 Operating Modes w/ existing 2 or 3 position operator controls.
  • Increased lift capacity, reduced discharge time, reduced cleaning time, reduced cycle time, improved lift capacity throughout the shift, reduced magnet operating temperatures (fewer magnet changeouts).
  • No moving parts, less maintenance, uses existing connections, uses existing or new operator controls, uses existing DC power supply, uses existing/new magnet, eliminates need for dual voltage magnet controls, voltage spikes eliminated (protects entire electrical system).

Product details

General

Catalog Number

HCM3504291

Series

Optimizer

Type

Automatic Discharge

UPC

782899000841

Electrical Ratings

Current / Amperage Rating

300 A

Certifications And Compliance

Enclosure NEMA Rating

12